ASCO™ Series 283 Fluid Isolation Solenoid Valves

Product Description

The ASCO Series 283 lever mechanism isolation valves are ideally suited for quickly flushing systems of corrosive media and routing aggressive reagents to chemical reaction vessels and waste containers. They are capable of handling a variety of media with several body and diaphragm material options. Typical applications include raw-material chemical manufacturing, biopharmaceutical production, chip/wafer processing, wastewater treatment, and medical analyzers.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Aggressive Liquids/Gases
Pipe / Port Size
1/4 "; 1/8 "; 8 mm
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 0.1 Cv to 0.5 Cv; From 0.5 Cv to 1.0 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
12 DC; 24 DC; 24 to 120 AC/DC Voltage Ranging | 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65

Features

  • High flow rates for corrosive media service available
  • Large orifice sizes are ideal for high flow-rate and high-pressure applications
  • Meets all relevant CE directives and is RoHS compliant
  • Models available with threaded connections or spigots

Documents & Drawings