Asco-P-065

ASCO™ 065 Miniature Stainless Steel Solenoid Valves

Product Description

The ASCO Series 065 is a family of miniature stainless steel solenoid valves designed for analytical and diagnostic equipment such as medical and gas analyzers and leak detectors. The valves are suitable for the control of gases and incorporate flat-spring technology to ensure there is no media contamination. The Series 065 is engineered for ultra-high service life of more than 1 billion cycles when used with neutral gas.

Specifications

Valve Actuation
Solenoid
Body Material
Stainless Steel
Media
Air, Inert Gas
Pipe / Port Size
M5
Port Type
UNF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open; 3 way - 3/2 Normally Closed, Closed Center
Flow
From .04 to .2 Kv
Voltage
12 DC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Operating Environment
Corrosive; Hazardous; Indoor

Features

  • Short response times for precise performance
  • Small size enables easy installation
  • Available in quick-switching threaded connections or pad mount for installation on a variety of manifolds
  • Vacuum application up to 0.1 bar abs. (0,6 mm and 1 mm dia. orifice sizes)