PR6424 16mm Sensor

Product Description

Offers ideal vibration and position measurement on large shafts. See specification sheet for safety ratings.

Specifications

Sensitivity/Linearity
4 V/mm (101.6 mV/mil) ±1.5% max
Air Gap (Center)
Approx 2.7 mm (0.11") Nominal
Range: Static
±2.0 mm (0.079")
Range: Dynamic
0 to 1,000µm (0 to 0.039")
Shaft Diameter
≥80mm
Weight (Sensor & 1M Cable, No Armor)
200 grams (7.05 oz)
Operating Temperature
-35 to 180°C (-31 to 356°F)
Shock and Vibration
5g @ 60 Hz @ 25°C (77°F)

Features

  • Options include field or enclosure mounting, small to large shaft measurements and industry safety ratings
  • Eddy current sensors feature focused measurement areas over air-coil-based sensors

Documents & Drawings