Temperature/Pressure Measurement for Oil Stream Monitoring
Temperature/Pressure Measurement for Oil Stream Monitoring
Monitor oil stream pressure and temperature during edible oil degumming.
Pressure and temperature instrumentation for oil stream monitoring
There are three types of degumming processes: water, acid, and enzymatic. For each type of degumming process, oil stream pressure and temperature are monitored at various points throughout to ensure process control and consistent product quality.
The Rosemount 3144P Temperature Transmitter provides industry-leading accuracy, stability and reliability for your temperature measurements. It features a dual-compartment housing to ensure reliability and advanced diagnostics to keep your measurement point up and running. When combined with Rosemount X-well
™Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature, eliminating the need for a thermowell or process penetration.
Rosemount™ X-well™ Technology accurately measures internal process temperature without a thermowell or process penetration. Safely record process temperature with this non-intrusive solution - no cutting pipes, calculating wake frequency or process shutdown.
Decrease design and engineering time by up to 65%
Improve safety by eliminating process shutdowns and pipe modification
Use in a wide variety of monitoring and challenging applications
Rosemount X-well Technology Features with 3144P Transmitter
Dual compartment housing provides superior protection in harsh environments
Minimum and maximum temperature tracking allows monitoring of temperature extremes for easy troubleshooting
Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
Rosemount X-well Technology Features with 648 Transmitter
Best-in-class wireless accuracy and stability for process automation
WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
Easy installation enables quick instrumentation of measurement points without the cost of wiring
LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Durable dual-compartment housing offers added field reliability
Input
Rosemount X-well Technology with 3144P Transmitter: Single sensor capability with RTD sensor inputs Rosemount X-well Technology with 648 Transmitter: Single sensor capability with RTD sensor inputs
Output Signal
Rosemount X-well Technology with 3144P Transmitter: 4-20 mA/HART® protocol Rosemount X-well Technology with 648 Transmitter: WirelessHART® protocol
The Rosemount 2051HT Hygienic Pressure Transmitter provides a reliable solution for gage and absolute measurements in the life science and food and beverage industries. This transmitter offers Emerson's proven pressure sensor technology along with industry standard process connections. A full suite of hygienic certifications, including 3-A™ and EHEDG, as well as an optional polished stainless steel housing ensure this device will be able to meet the requirements of your application.
The Rosemount 68Q Sanitary Temperature Sensor is an industry-standard, resistance temperature detector (RTD). This sensor is engineered to provide flexible and reliable temperature measurements in hygienic process environments for the food and beverage, pharmaceutical and life-science industries. This RTD is designed with a Tri Clamp® sanitary endcap configuration for easy installation and its aseptic process connection is suitable for clean-in-place (CIP), dead-pocket free, measurement applications.
Designed for hygienic process environments to meet food and beverage, pharmaceutical and life-science industry demands
Tri Clamp endcap provides immersion lengths from 1.0 to 9.5 inches (25.4 to 241.3 mm) for easy installation
Withstands -58 to 392 °F (–50 to 200 °C) temperature range for application durability
Time Constant / Response
Tri Clamp O.D. tube size 1-in. and greater: Less than 3.5 seconds required to reach 63.2% sensor response; Tri Clamp O.D. tube size 1/2- to 3/4-in.: Less than 1.5 seconds required to reach 63.2% sensor response; see full specs for complete specifications
Stability
Tri Clamp O.D. tube size 1/2- to 3/4-in.: ±0.08% maximum ice-point resistance shift following 1,000 hours at maximum specified temperature 392 °F (200 °C)
Lead Wires
Tri Clamp O.D. tube size 1-in. and greater: ±0.04% maximum ice-point resistance shift following 1,000 hours at maximum specified temperature 392 °F (200 °C)
Please enable JavaScript to use this website.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.