Low flow conditions in centrifugal pumps can cause overheating, cavitation, and vibrations, leading to costly damages and repairs. These conditions are especially critical for cooling water and feedstock pumps in refineries.
Rosemount wide range of vibrating fork switches provide effective low-level and dry run pump protection, ensuring reliable operations.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.