Storage of liquefied gas in pressurized tanks places high demands on reliability and safety. LPG bottling and distribution plants are a common example of such operations: the gas is stored as a liquid in high-pressure bullet tanks before filling to smaller bottles which are then distributed to resellers and households by truck.
A tank monitoring system offers a safe and efficient way to monitor level, pressure and temperature of the gas-liquid mixture in the tanks. The system is simple and efficient to install thanks to its' single-cable digital bus communication, and easy-to-use inventory management software provides insight and control of stored volumes. Independent high level alarm measurements can easily be added for a complete safety solution including audiovisual alarms.
Engineered for versatility, the Rosemount 644 Temperature Transmitter is available with HART™, FOUNDATION™ Fieldbus or PROFIBUS™ protocols in head, field or rail mount styles and a variety of enclosure options. By adding a Local Operator Interface (LOI), you can update your transmitter configuration in the field without tools. For diverse application requirements, this transmitter includes diagnostic capabilities, such as Hot Backup™ capability, sensor drift alert and thermocouple degradation.