Oil and gas well pad production sites contain a mixture of high pressure combustible, toxic and corrosive elements, creating a multitude of potential leak sources. Well pads are often located in remote locations with limited infrastructure, making it difficult to use conventional detection methods for real-time monitoring of combustible or toxic gases. Releases from pressurized gas wells are difficult to detect as air currents can move the gas away from the leak source and conventional gas detectors. If not detected early, these flammable vapors and gases increase the risk of fire or explosions which can occur without warning. The Rosemount™ 928 Wireless Gas Monitor is ideal for well pads as it provides combustible and toxic gas detection without the challenge and cost of installing traditional wired detectors. Additional Rosemount gas detection and flame detection products are also available for well pad applications.