Refining, distributing and selling crude oil and natural gas are downstream activities. There are many measurement needs related to this, including the need for water cut measurement. Offloading typically requires water cut measurement, and there are water cut measurement points within refineries as well. The full bore, highly sensitive and reliable water cut measurement provided by the Roxar Watercut Meter is ideally suited for such applications.
Inline, field–mounted Roxar Watercut Meters use sensitive, microwave–resonance technology to accurately measure the permittivity of oil/water mixtures in real– time. The full–bore meters improve wellhead efficiencies, separation processes, custody transfers and fiscal reporting, and can be easily adjusted for salinity and changing dry–oil densities.