Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
AVENTICS-SDUPNETCARD

SolaHD™ PN SDUPNETCARD

Produktbeschreibung

2 Port Profinet IP COMM CARD

Capacity (VA/W)
SDU 500A(-5): 500/300; SDU 850A(-5): 850/510
Input Voltage
SDU 500A/850A: 120 Vac; SDU 500A-5/850A-5: 230 Vac
Typical Back-up Time (minutes, full load)
SDU 500A(-5): 4; SDU 850A(-5): 2
Audible Noise
< 40dBA (beyond 1 meter from surface)
Hertz
50 or 60 Hz
Input Voltage Range
120 V (+10%, -20%) or 230 V (+/- 15%)
Nominal Voltage Range
120 or 230 Vac
Number of Phases
Single Phase
Operating Temperature
0°C to +50°C
Output Voltage Range
120 or 230 Vac (Simulated Sinewave)
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Merkmale

  • cRUus, CE, RoHS Compliant, Federal Comminucations Commission, ODVA Compliant
  • Lightweight, compact industrial design
  • Communications port for optional Industrial Ethernet protocols or discrete communication cards
  • USB communication port
  • Wide operation temperature range and cold start capability
  • Remote turn-on and shut-off capabilities
  • Simulated sinewave output
  • Software and cable included for easy installation
  • Panel/wall mounting brackets (optional)

Dokumentation und Zeichnungen