Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Vanessa-K-Series 30000 Cryogenic Manual Actuator

Vanessa Triple-Offset-Ventil der Serie 30 000 mit Handantrieb für Tieftemperaturen

Produktbeschreibung

Das Vanessa Triple-Offset-Ventil der Serie 30 000 in Tieftemperaturausführung ist eine praktisch wartungsfreie Armatur mit einer/einem bei Tieftemperaturen und starken Temperaturschwankungen unverändert bleibenen Dichtigkeit, Betriebsfähigkeit und Betätigungsmoment. Das Ventil wird komplett mit Handantrieb geliefert, der als Handrad- oder Getriebebetätigung konfiguriert werden kann.

Merkmale

Vanessa Series 30,000 Cryogenic Triple Offset Valve
  • Non-rubbing 90-degree rotation and metal-to-metal torque seating provide bi-directional zero leakage tightness to ISO 5208, EN 12266-1 and API 598.
  • Bolted extended bonnet protects packing from cryogenic service temperatures.
  • Forged one-piece Nitronic® 50 metal seal ring ensures high corrosion resistance and keeps important mechanical features at low temperatures.
  • Buttweld top entry design allows access without removing the valve body from the line.
  • Stellite® grade 21 overlay seats are maintenance-free.
  • Robust and fire-resistant all-metal construction.
  • Spot-faced flanges ensure maximum joint-to-pipe integrity.
  • Robust one-piece shaft designed to transfer/maintain torque efficiently.
  • Two-piece packing gland and graphite packing minimize external emission risk.
  • Key secured shaft-to-disc connection for maximum shaft integrity.
  • Heavy duty bearings withstand high pressure loads and wear.
  • Braided graphite bearing protectors prevent dirt intrusion, ensuring constant running torque and valve operability.
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Spezifikationen

Vanessa Series 30,000 Cryogenic Triple Offset Valve
Body Design
Short Pattern, Top Entry, Welded Body
Material
Stainless Steel
Operating Temperature
Cryogenic
Pressure Class
ASME, PN
Process Connection Type
150RF, 300RF, 600RF, 900RF
Seat/Seal Type
Metal-to-Metal, Cryogenic
Shutoff Class
API 598, Zero Leakage, Class IV (FCI 70-2), Class V (FCI 70-2), Class VI (FCI 70-2)
Standards
API 609, ASME B16.34
Style
Emergency Shutoff Valves, Switching Valve
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 24 / DN 600, NPS 3 / DN 80
Valve Size Standard
DN, NPS
Valve Type
Triple Offset Valve, Cryogenic Valve

Dokumentation und Zeichnungen

Vanessa Series 30,000 Cryogenic Triple Offset Valve
Emerson Manual Actuator