Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Emerson-IC695PSD140

PACSystems™ RX3i Universal Backplane 40W Multi-Purpose Power Supply 24 Vdc Input

Produktbeschreibung

A multi-purpose 40-Watt power supply for use in PACSystems RX3i Universal Backplanes (IC695 series) that is suitable for use in load-sharing and redundancy applications and operates from an input voltage source in the range of 18Vdc to 30 Vdc.

Merkmale

  • Netzteile für RX3i Backplane-Steuerungssysteme.
Part Number
IC695PSD140
Compatibility
PACSystems RX3i Universal Backplane (IC695 Series), occupies 1 slot
Input Voltage
24 Vdc Nominal
Operates 18Vdc to 30 Vdc
Load Capacity
40 W Total, All Loads
Isolation (input to backplane)
None
Wiring
14 AWG to 22 AWG, 1 wire per terminal
LED Indications
Power, P/S Fault, Overload, Overtemperature
Load Sharing & Redundancy
YES
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, KC, Marine(ABS, BV, DNVGL)
Options*
* Selected by Part# Suffix
Conformal Coated: IC695PSD140CA
Low Temperature IC695PSD140LT

Dokumentation und Zeichnungen