Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Emerson-IC695PSA140

PACSystems™ RX3i Universal Backplane 40W Multi-Purpose Power Supply 120/240 Vac 125 Vdc Input

Produktbeschreibung

A multi-purpose 40-Watt power supply for use in PACSystems RX3i Universal Backplanes (IC695 series)that is suitable for use in load-sharing and redundancy applications and operates from an input voltage source in the range of 85 to 264Vac or 100 Vdc to 300 Vdc.

Merkmale

  • Netzteile für RX3i Backplane-Steuerungssysteme.
Part Number
IC695PSA140
Compatibility
PACSystems RX3i Universal Backplane (IC695 Series), occupies 2 slots
Input Voltage
120/240 Vac or 125 Vdc Nominal
85 to 264 Vac or 100 to 300 Vdc
Load Capacity
40 W Total, All Loads
Isolation (input to backplane)
250 Vac continuous; 1500 Vac for 1 minute
Wiring
14 AWG to 22 AWG, 1 wire per terminal
LED Indications
Power, P/S Fault, Overload, Overtemperature
Load Sharing & Redundancy
YES
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, Marine(ABS, BV, DNVGL, LR)
Options*
* Selected by Part# Suffix
Conformal Coated: IC695PSA140CA
Low Temperature IC695PSA140LT

Dokumentation und Zeichnungen