Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Emerson-IC695PSA040

PACSystems™ RX3i Universal Backplane 40W Power Supply 120/240 Vac 125 Vdc Input

Produktbeschreibung

A 40-Watt power supply for use in PACSystems RX3i Universal Backplanes (IC695 series)that operates from an input voltage source in the range of 85 to 264Vac or 100 Vdc to 300 Vdc .

Merkmale

  • Netzteile für RX3i Backplane-Steuerungssysteme.
Part Number
IC695PSA040
Compatibility
PACSystems RX3i Universal Backplane (IC695 Series), occupies 2 slots
Input Voltage
120/240 Vac or 125 Vdc Nominal
85 to 264 Vac or 100 to 300 Vdc
Load Capacity
40 W Total, All Loads
Isolation (input to backplane)
250 Vac continuous; 1500 Vac for 1 minute
Wiring
14 AWG to 22 AWG, 1 wire per terminal
LED Indications
Power, P/S Fault, Overload, Overtemperature
Load Sharing & Redundancy
NO
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, Marine(ABS, BV, LR)
Options*
* Selected by Part# Suffix
Conformal Coated: IC695PSA040CA
Low Temperature IC695PSA040LT

Dokumentation und Zeichnungen