ASCO™ 28490002

365,10 €
QuickShip QuickShip
ANZ.:

Produktbeschreibung

TAPPED POPPET VALVE 3/2 VALVE BODY SUBASSEMBLY 3/2 NC SERIES 284 TAPPED G 1/2

Body Material
Zinc
Flow (Cv) / Flow (Kv)
98.27 / 85.00
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/2 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 12 bar
Product Weight
1.40 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 60 °C
Orifice Size
15 mm