Rosemount-RF-8732MEIPM

Rosemount™ 8712EM/8732EM/8750W Modbus zu ETHERNET/IP-MODUL mit D-9-zu RS485-KABEL

Produktbeschreibung

Teilenummer: RF-8732MEIPM

Kompatibilität
Rosemount 8750W Magnetisch-induktive Durchflussmessgeräte für Versorgungswasseranwendungen
Rosemount 8732E Magnetisch-induktiver Durchflussmessumformer für Feldmontage
Rosemount 8712E Magnetisch-induktiver Durchflussmessumformer
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06”
L×W×H (120mm × 75mm × 27mm)
Power Supply
24 V ±10%
Power Consumption
Maximum: 280 mA on 24 V
Typical: 100 mA
Compatibility
Rosemount 8732E Field Mount
Transmitter with Rosemount 8705, 8711, and 8721 sensors; 8750W Utility Flow Meter System
Certifications
Fully ODVA Certified

Merkmale

  • Pre-configured to deliver simple, fast EtherNet/IP system integration
  • Streamline operations with a convenient web interface for flow meter configuration, management and maintenance
  • Increase productivity and process insight with control system access
  • Cut costs with no input cards or high-speed counter cards required
  • Easily install and use with intuitive design and plug-and-play simplicity
  • Browser-based configuration and administration for access to full meter configuration settings
  • Enhance maintenance practices with diagnostic parameters, alerts and tools