Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
Asco-NFETXB210A036V.240/50.26371

ASCO™ NFETXB210A036V.240/50.26371

1.135,30 €
QuickShip QuickShip
ANZ.:

Produktbeschreibung

PILOT OPERATED SOLENOID VALVE-NO-3/8" (DN10)-ORIFICE: 9,0-STAINLESS STEEL-RESILIENT: FPM-20,0 W-COIL CLASS: F-II2GExdbIICGb/II2DExtbIIICDb-T5/4-IP66/67

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
1.50 / 1.30
Function
2/2 Normally Closed
Pipe/Port Type & Size
NPTF 3/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Light Oil; Water
Min to Max Operating Pressure (Water)
0 - 9 bar
Min to Max Operating Pressure (Light Oil)
0 - 9 bar
Product Weight
0.60 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 75 °C
Min to Max Fluid Temperature
-20 - 90 °C
Orifice Size
9 mm
Voltage
240 Volts AC with 50 Hz
Watt Rating
6 W
Mounting Brackets
YES
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous

Dokumentation und Zeichnungen