Rosemount-Hx338 plus Steam Sterilizable Autoclavable pH Sensor

Rosemount™ Hx338+ Steam Sterilizable & Autoclavable pH Sensor

Product Description

The Rosemount Hx338+ Steam Sterilizable & Autoclavable pH Sensor provides the biotechnology and pharmaceutical industries with a unique pre-pressurized pH reference technology. The pre-pressurized reference stops contamination between batches by not allowing the process to leak into the pH sensor. The pH reference also features a triple barrier junction which works to maintain a drift-free pH signal and fight poisoning ions (i.e., sulfides, proteins, or sugars), even after numerous sterilization cycles.

Specifications

Measurement Range
pH sensor: 0-14 pH
Operating Temperature
32 - 284 °F (0 - 140 °C)
Operating Pressure
0-87 psig (0-6 Bar)
Materials of Construction
Wetted Materials: Glass, EPDM (FDA Approved)
Process Connection
PG 13.5

Features

  • Provides protection against batch cross-contamination with a pre-pressurized reference
  • Measures accurately after many SIP cycles at 286°F (140°C)
  • Installs easily with quick disconnects from cable-to-sensor
  • Requires minimal servicing and maintenance
  • Capitalizes on industry-standard PG13.5 installation connections
  • Maximizes pH sensor accuracy with built-in temperature compensation

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: