No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-5300 Guided Wave Radar Level Transmitter Spare Probe

Rosemount™ 5300 Guided Wave Radar Level Transmitter Spare Probe

Product Description

Rosemount 5309 spare probe, for the Rosemount 5300 Level Transmitter. Available in many materials, sizes and connections to fit your application.

Specifications

Operating Pressure
Full vacuum to 5000 psi (Full vacuum to 345 bar)
Operating Temperature
-320 to 752 °F (-196 to 400 °C)
Materials of Construction
316/316L/EN, Alloy C-276, Alloy 400, PTFE covered, Alloy 2205
Probe Types
Rigid single lead, Segmented single lead, Flexible single lead, Rigid twin lead, Flexible twin lead, Coaxial, PTFE coated probes, Vapor probe

Documents & Drawings