No image available
No image available
Your request is being processed.
Rosemount-499ACL Free Chlorine Sensor

Rosemount™ 499ACL Chlorine Sensor

Product Description

The Rosemount 499ACL Chlorine Sensors are used for measuring free chlorine, total chlorine or monochloramine. The free chlorine sensor doesn't require sample pre-treatment or expensive reagents to maintain. The total chlorine sensor eliminates the need for pH correction with a standard reagent sampling system. And the monochloramine sensor doesn't not use reagents or sample pre-treatment for measurement. All three chlorine sensors have an easily replaceable membrane that does not require special tools. These amperometric sensors are ideal for use in drinking water applications.

Specifications

Measurement Range
0 to 10 ppm (mg/L) as Cl2. For higher ranges, consult the factory
Operating Temperature
32 to 122 °F (0 to 50 °C)
Operating Pressure
0 to 65 psig (101 to 549 kPa)
Materials of Construction
Wetted Materials:
  • Free Chlorine Sensor: Noryl™, Viton™, platinum, polyethersulfone, polyester, wood, and silicone
  • Total Chlorine Sensor: Gold, Noryl (PPO), Viton, EPDM, and silicone
  • Monochloramine Sensor: Noryl, Viton, silicone, wood, and Zitex® (PTFE)
  • Features

    • Measure free chlorine without sample pretreatment
    • No messy and expensive reagents needed
    • Automatic correction to at least pH 9.5
    • Easily replaceable membrane; no special tools required
    • Automatic compensation for changes in membrane permeability with temperature
    • Automatic pressure equalization maintains correct membrane tension
    • Variopol (VP) connector option allows the chlorine sensor to be replaced without running new cable

    Documents & Drawings

    Parts & Accessories

    Search
    1-10 of 30 results for Parts & Accessories
    :