No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-3051S In-Line Pressure Transmitter

Rosemount™ 3051S In-Line Pressure Transmitter

Product Description

Optimize performance with the Rosemount 3051S In-line Pressure Transmitter, the industry’s best-in-class solution. This scalable SuperModule™ platform is no-equal for gage and absolute pressure measurement performance, as it minimizes process variability and reduces maintenance. Engineered for direct threaded connection, manifold or seal system solutions, this in-line pressure transmitter connects to the process, making installation quick and cost-effective.

Products

Search
1-4 of 4 results for Products
3051S In-Line Pressure Transmitter
1199 Diaphragm Seal System
3051S In-Line Pressure Transmitter
306 In-Line Manifold
3051S In-Line Pressure Transmitter
R306 In-Line Manifold
3051S In-Line Pressure Transmitter
1299 Diaphragm Seal System

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus
Measurement Range
Up to 10000psi (689,47 bar) Gage, Up to 10000psia (689,47 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics, Loop Integrity, Process Intelligence, Plugged Impulse Line
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications

Features

  • No-equal, scalable architecture optimizes performance, functionality and process connections
  • Designed with direct threaded connections or manifolds and remote seals for a quick and cost-effective installation
  • Ultra and Classic Performance class enhances process control
  • 15-year stability and 200:1 rangedown produce reliable measurements and wide application flexibility
  • Piezoresistive sensor technology allows calibrated spans from 0.3 to 10000 psi (20.7 mbar to 689 bar)
  • Seamless integration with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application adaptability
  • SIL 2/3 certified to IEC 61508 by a 3rd party and prior-use certificate of FMEDA data for safety installations
  • Advanced diagnostics offer diagnostic coverage to detect electrical loop issues and abnormal process conditions
  • Remote display offers easy access to device display and loop connection

Documents & Drawings

Parts & Accessories

Search
1-10 of 13 results for Parts & Accessories
: