The Rosemount 1595 Conditioning Orifice Plate primary element features a patented 4-hole design enabling improved accuracy in turbulent flow conditions. This orifice plate requires a straight pipe run of only two pipe diameters (2D) upstream and downstream. Suitable for most gas, liquid and steam applications, this product is available in standard line sizes up to 24 in. (600 mm).
Case Study: Chiyoda Saved $1M with Rosemount Orifice Plate
Case Study: Leading Gas Producer Decreases Operating and Capital Costs with Conditioning Orifice Technology | Rosemount
Case Study: Leading Industrial Gases Provider Delivers Improved Accuracy and Reliability
Case Study: Mining Company Improves Surge Control Efficiency | Rosemount
Case Study: PHARMACEUTICAL COMPANY IMPROVES AIR FLOW CONTROL WITH CONDITIONING ORIFICE FLOW METER
Manual: Rosemount 1595 Conditioning Orifice Plate
Manual: Rosemount 405 Compact Orifice Series and Rosemount 1595 Conditioning Orifice Plate
Quick Start Guide: Rosemount 1595 Conditioning Orifice PlateRosemount 1595 Conditioning Orifice Plate
Type 1 Drawing: Rosemount 1595 ANSI Paddle Style Conditioning Orifice Plate, , 2D PDF
Type 1 Drawing: Rosemount 1595 DIN Paddle Style Conditioning Orifice Plate, 2D PDF
Type 1 Drawing: Rosemount 1595 RTJ Style Conditioning Orifice Plate, 2D PDF
Type 1 Drawing: Rosemount 1595 Universal Style Conditioning Orifice Plate, 2D PDF
Hoja de datos del producto: Caudalímetros de presión diferencial y elementos primarios Rosemount
Hoja de datos del producto: Caudalímetros de presión diferencial y elementos primarios Rosemount
Hoja de datos del producto: Rosemount 1595 Placa de orificio acondicionadora
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.