Paine-P-211-55-010 HP and HP Transducer

Paine™ 211-55-010 High Pressure and Temperature Transducer

Product Description

The Paine™ 211-55-010 High Pressure and Temperature Transducer is a combination transducer engineered to provide reliable measurement data in extreme process conditions. This transducer features rugged construction with a small form factor that withstands extreme environments. Rated to an operating temperature of 600 °F (316 °C), this transducer offers proven performance for new and retrofit designs in high pressure/high temperature (HP/HT) exploration and production environments.

Specifications

Measurement Range
Up to 30000 psia (2068 bar)
Operating Temperature
-40 °F to 600 °F (-40 °C to 316 °C)
Process Media
Compatible with alloy UNS N07725 solution annealed and aged to a minimum hardness of 40HRC and Inconel 600
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Features

  • Engineered for production conditions to measure pressures up to 30000 psi (2068 bar)
  • Designed to withstand operating temperatures of up to 600°F (316 °C) for extreme environments
  • Provides high pressure and temperature measurement in a single device for harsh and corrosive conditions
  • Available in a small ¾-in. diameter form factor
  • All-welded, sealed construction is durable, resilient and stable in tough exploration and production locations
  • Customizable transducer options available for fit-for-use designs