No image available
No image available
Your request is being processed.
Micro Motion-G025M Coriolis Meter 316L Stainless Steel

Micro Motion™ G025M Coriolis Meter, 1/4 Inch (DN6), 316L Stainless Steel

Product Description

A 316L Stainless Steel compact Coriolis flow meter ideally suited for general purpose mass flow and density measurement.

Products

Search
1-8 of 8 results for Products
G025M Coriolis Meter 316L Stainless Steel
4200
G025M Coriolis Meter 316L Stainless Steel
4700 Flow Transmitter
G025M Coriolis Meter 316L Stainless Steel
5700
G025M Coriolis Meter 316L Stainless Steel
2500
G025M Coriolis Meter 316L Stainless Steel
2700
G025M Coriolis Meter 316L Stainless Steel
1500
G025M Coriolis Meter 316L Stainless Steel
1700
G025M Coriolis Meter 316L Stainless Steel
1600 Compact Flow Transmitter

Specifications

Mass flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional), ±0.10% of rate (optional)
Mass flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Volume flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
0.25% of rate
Density accuracy (Liquid)
±0.005 g/cm³ (5.0 kg/m³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Certifications/Approvals
CSA
IECEx
ATEX
Ingress Protection (IP 66/67), NEMA 4X
SIL 2 and SIL3
EMC Effects
NAMUR NE 80, NE 95, NE 132
Size
CL150 flange: 8.05" (20.4 cm)
Weight
CL150 flange: 8 lb (3.6 kg)

Features

  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
  • Ease of selection and configuration with MyEmerson tools
  • Lightweight design for ease of handling and mobile installations

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
Micro Motion™ Model 800 Enhanced Core Processor Assembly
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Product Type
Family
Compatibility
Replacement Parts
Flow - Coriolis