KTM-Novatite Extreme

KTM Novatite Extreme™ Metal Seated Floating Ball Valves

Product Description

KTM Novatite Extreme™ metal seated ball valves deliver API 598 bidirectional sealing characteristics and are the first ever metal seated ball valves to undergo Design Validation Testing for the entire temperature range of -50°C to 500°C.

ped

Features

  • API 608 compliant valve with assured performance across a broad range of flow media and operating conditions.
  • API 598 bidirectional valve with reliable tight shutoff and uncompromised sealing.
  • Extended bonnet designed for fire-safe compliance to API 607 (8th Edition) / ISO 10497-2022.
  • Live loaded stem seals and high integrity joints to deliver fugitive emissions performance compliant with API 641 / ISO 15858-1 standards.
  • Design Validation Testing, which involves mechanical and thermal cycling over the entire temperature range, conducted from -50°C to 500°C using a single configuration.
  • Superior sealing for gas applications driven by unique ball and seat manufacturing and finishing process.
  • Surface hardening of ball and seat with Chrome Carbide via HVOF for reliable performance in harsh operating conditions.
  • Complete spare part kit. Metal trim kits available for ease of maintenance.

Specifications

Size
DN 15 - DN 200 (Full Bore) and up to DN 250 (Reduced Bore)
Pressure Class
ASME Class 150 and Class 300
Design Standard
API 608, ASME B16.34
Face to Face
ASME B16.10
End Connections
ASME B16.5 Flanged RF, FF
Operating Temperature
-50°C to 500°C / -58°F to 932°F (up to 450 °C / 842 °F for oxidizing conditions)
Certifications​
API 607, ISO 10497,   API 641, ISO 15848-1, PED-CE, UKCA, CRN
Applications​
Sequencing; high temperature, high frequency, high operating speed, thermal cycling; mechanical cycling; Clean fluids, dirty fluids, high viscosity, scaling fluids, corrosive, erosive waste treatment, sludge, saturated steam, super-heated steam​