No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-Figure R110 Ball Valve

K-Ball Series 110 Floating Ball Valve

Product Description

The K-Ball Series 110 is an economical stainless steel floating ball valve for use in a wide variety of industrial applications. The Series 110 is available in a one-piece, reduced bore configuration.

Features

  • Investment cast, one-piece body
  • Stainless steel construction
  • Threaded ends to BSPP, BSPT and NPT.
  • Blow-out proof shaft
  • Locking device

Specifications

Body Design
One-Piece
Material
Stainless Steel
Operating Temperature
See data sheet under Documents below
End Connection
Threaded to BSPP, BSPT and NPT
Pressure Rating
Up to 1000 psi (PN 69)
Valve Size
DN 8 - 50 (NPS ¼ - 2)
Valve Size Standard
DN, NPS
Valve Type
Ball Valve, Floating Ball Valve

Documents & Drawings