Fisher™ Type ACE95 Vapor Saver Tank Blanketing Valve

Product Description

Type ACE95 vapor saver is a pilot-operated valve used for accurate pressure control on low pressure blanketing systems. The unit is stainless steel actuated by a very large rolling diaphragm actuator and can accurately control the blanketing pressure by a single adjusting screw.

CAD Drawings and Models: Click Here

ped

Features

  • Fully Balanced and Frictionless Pilot Design Reduces Inlet Pressure Sensitivity
  • Optional Purge Meter (Rotameter)
  • Optional Single Array Manifold (SAM)
  • Angled or In-Line Body Option
  • Self-Contained
  • Highly Sensitive
  • Vacuum Settings Available
  • Optional Stainless Steel Material Construction
  • Bubble Tight Shutoff
  • Sanitary FDA/ADI-free Elastomers Available

Specifications

Body Sizes
Angled Body: NPS 3/4 or 1 / DN 20 or 25
In-Line Body: NPS 3/4 or 1 / DN 20 or 25 or NPS 1 x 2 / DN25 x 50
End Connections Styles
NPT, CL150 RF, CL300 RF, PN16/25/40, Sanitary Flange
Maximum Inlet Pressure
200 psig / 13.8 bar
Outlet Pressure Ranges
-5 inches w.c. to 1.5 psig / -12 to 0.10 bar
Pressure Registration
External
Temperature Capabilities
NBR: -20 to 180°F / -29 to 82°C
FKM: 0 to 212°F / -18 to 100°C
EPDM: -20 to 212°F / -29 to 100°C
FFKM: -20 to 212°F / -29 to 100°C
Approximate Weight (with all accessorries)
40 Pounds / 18 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings