No image available
No image available
Your request is being processed.
Enardo-P-Model ES-665

Enardo™ Model ES-665 and ES-665-L Spring-Loaded Thief Hatch

Product Description

The Model ES-665 is a new generation hatch designed with precision-manufactured internal components, a round base and cover, and is intended for use in applications where ultra-tight sealing is required such as sour crude/gas or where strict environmental emissions standards are enforced.

Features

  • Enhanced Sealing Technology
  • Tank Gauging
  • Pressure Control
  • Vacuum Control

Specifications

Performance
Tight to 0.10 SCFH at 90% of set pressure, at 68°F / 20°C
Pressure Settings
4, 6, 8, 12, 16, 24 and 32 oz./sq. in.
Vacuum Settings
0.4, 0.9 and 3.5 oz/sq in
Bolt Pattern
8 in. API
Construction
Casting: Aluminum
Pressure Gasket: HNBR (standard), Fluorosilicone, Viton, EPDM
Vacuum Gasket: Fluorosilicone (standard), Viton, EPDM Food Grade
Optional Equipment: Base Gasket, Bolt Set, Non-Corrosive Coating, Bonding Strap, Thrust Bearing

Documents & Drawings