Enardo-P-Model 850 Marine

Enardo™ Model 850 Marine Vapor Control System PVRV

Product Description

The Enardo line of Marine Vapor Control System Pressure Vacuum Relief Valves is specially designed to meet the requirements of CFR33 Part 154 for U.S. Coast Guard Marine Vapor Control Systems. This pressure vacuum pipe away valve includes a 30x30 stainless steel flame screen for valve inlet and outlet, gooseneck weather hood, Teflon® internal gaskets and 316 stainless steel hardware.

atex-certification

Specifications

Sizes
4 through 12
Housing Materials
Ductile Iron | Carbon Steel
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Weight Materials
Stainless Steel
Seat and Pallet Materials
316 Stainless Steel
Seal and Gasket Materials
FEP Teflon
Pressure Settings
0.5 to 32 oz/sq in
Vacuum Settings
0.5 to 32 oz/sq in
Options
Special Coating, Weight Material, Hardware, Gasket Material, FRP Resins, Steam Jacket or Trace

Documents & Drawings

Features

  • Specially Designed to Meet U.S. Coast Guard Marine Requirements
  • PPS Internal Parts for Superior Corrosion Protection
  • Saber Guide System for Precise Valve Stroke
  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Fully Replaceable Pallet and Seat Assemblies
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified