No image available
No image available
Your request is being processed.
AMS-A0643TX-EX

Model A0643TX-EX: Safety rated version of the integral magnet triaxial accelerometer for use with the safety rated AMS 2140.

QTY:

Product Description

This is the safety rated version of the integral magnet triaxial accelerometer for use with the safety rated AMS 2140. This small, unique triaxial accelerometer attaches to the CSI 2130 or AMS 2140 by a single cable without the need for bulky adapters. It provides excellent measurements in all three axes using the integral magnet and the companion mounting pad (part#D24826). Collected data provides information about traditional machine health parameters such as imbalance, misalignment, and bearing condition, but also helps detect insufficient lubrication. For standard applications, this sensor can also be used as a quality, single axis accelerometer without the need for a mounting pad.