No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Clarkson-PCS17

Clarkson PCS17 Cartridge Seat Knife Gate Valve

Product Description

Bi-directional perimeter-seated utility knife gate valve

Features

  • Lower total cost of ownership with zero-leakage utility knife gate valve
  • Bi-directional perimeter seat delivers zero leakage in light slurries
  • Integral metal substrate increases seat life
  • Drop-in perimeter cartridge seat can be replaced in-line to lower total cost of ownership
  • One-piece 316 Stainless Steel body for superior corrosion resistance
  • Four post yoke design makes it easier to make packing adjustments and is more efficient for seat repair/replacement. Also makes actuator retro-fitting quick and easy.
  • Built to industry standards including; MSS SP-81 face to face and full port design to Schedule 40.

Specifications

Size Range
DN 50-750 (NPS 02-30)
Temperature Rating
200°C (400°F)
Pressure Rating
10bar (150psi)
Face to Face
MSS SP-81 Short
End Connections
Flanged: ASME 150, AS 2129 Table C/D/E, PN 10/16
Shutoff Class
Zero Leakage
Valve Type
Gate
Media
Water, Other, Liquids, Liquid, Aggressive Liquids/Gases
Stem
Adjustable packing

Documents & Drawings