No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-2000Xd Ultrasonic Welder

Branson 2000Xd Ultrasonic Welder

Product Description

The 2000Xd welder includes Branson's most advanced weld modes and settings, including energy, distance, peak power, and time modes. Digital amplitude, as well as Branson's patented amplitude profiling, provide the control necessary for fine-tuning critical applications. Self-diagnostics, process monitoring, and graphing capabilities enable real-time process monitoring

Specifications

Actuation
Pneumatic
Control Level
aed
Cylinder Size
1.5, 2.0, 2.5, 3.0, 3.25
Data Interface
USB, Ethernet
Frequency
15, 20, 30, 40 kHz
Output Power
0.75 kW, 0.8 kW, 1.25 kW, 2.5 kW, 4.0 kW
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy, Distance, Peak Power, Ground Detect

Features

  • Weld by time, energy, peak power, ground detect, collapse distance, or absolute distance.
  • Digital amplitude control with patented amplitude profiling.
  • Full VGA touch screen.
  • Available in 15, 20, 30 and 40 kHz.
  • Process graphing with graph overlay of power, collapse distance, amplitude, force, velocity and more.
  • USB and ethernet ports for data collection.
  • True digital autotune with memory for fully-automatic tuning and storage of frequency at the end of each weld.

Documents & Drawings