No image available
No image available
Your request is being processed.
AVENTICS-P-WV02

AVENTICS™ Series WV02 Directional valves

Product Description

The AVENTICS Series WV02 spool valves with anodized aluminium housing feature short switching times and low switching pressures, while offering low power consumption due to a seal with low friction co-efficient.

Products

Search
1-10 of 93 results for Products
:
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037002
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
kr1,367.30
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037052
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NO/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NO/NC
10 bar
Same Day
QuickShip
kr1,456.85
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037102
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
kr1,411.85
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037103
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
kr1,434.57
AVENTICS™ 5/2-directional valve, Series WV02 0820038101
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr851.83
AVENTICS™ 5/2-directional valve, Series WV02 0820038102
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr841.70
AVENTICS™ 5/2-directional valve, Series WV02 0820038103
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr851.83
AVENTICS™ 5/2-directional valve, Series WV02 0820038104
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr907.04
AVENTICS™ 5/2-directional valve, Series WV02 0820038105
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr851.83
AVENTICS™ 5/2-directional valve, Series WV02 0820038126
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
kr864.42

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block

Parts & Accessories

Search
1-10 of 61 results for Parts & Accessories
:
kr558.30
AVENTICS™ 3/2-directional valve, Series DO16 0820048002
Electrical Connection 2
Flow (L/M)
25 l/min
Operating Voltage
24 V DC
Seat / Seal Type
Soft Seal
availability
Same Day
Electrical Connection 2
Flow (L/M)
Operating Voltage
Seat / Seal Type
availability
25 l/min
24 V DC
Soft Seal
Same Day
QuickShip
kr447.67
kr524.33
kr558.30
kr553.31
kr476.73
kr553.31
kr553.31
kr554.43
AVENTICS™ 3/2-directional valve, Series DO16 0820048102
Electrical Connection 2
Flow (L/M)
20 l/min
Operating Voltage
24 V DC
Seat / Seal Type
Soft Seal
availability
Same Day
Electrical Connection 2
Flow (L/M)
Operating Voltage
Seat / Seal Type
availability
20 l/min
24 V DC
Soft Seal
Same Day
QuickShip
kr496.10

Documents & Drawings