AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

B10

Products

Search
1-10 of 16 results for Products
:
kr1,817.58
kr1,856.99
kr2,026.92
kr2,065.96
kr2,209.74
kr2,236.04
kr2,582.62
kr2,595.51
kr2,782.50
kr2,759.55

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
kr105.57
kr112.42
kr150.19
kr209.42
kr95.51
kr98.79
kr108.62
kr111.38
kr114.66
kr176.64

Documents & Drawings