No image available
No image available
Your request is being processed.
AVENTICS-STCSS640362

SolaHD™ PN STCSS640362

Product Description

TRANSMITTER 1PAIR

Specifications

Operating Voltage
28 Vdc
DC Clamping Level (L-G)
36 Vdc
DC Clamping Level (L-L)
72 Vdc
Peak Surge Current
10 kA (8x20 µs)
Maximum let-thru Voltage Line-to-Ground (10x700 µs)
44 V @ 400 A
Maximum let-thru Voltage Line-to-Line (10x700 µs)
90 V @ 400 A
Series Resistance (per conductor)
5 Ohms (typical)
Capacitance (Zero Volts Bias)
(L-L) 600 pf typical, (L-G) 1200 pf typical
Capacitance Number of Occurrences
400 @ 500 Amps (10x1000 µs)

Features

  • Automatic recovery features make it ideal for use in severe environments
  • Transient protection for low-voltage signal lines
  • Gas tube and silicon avalanche technology encapsulated in stainless steel pipe nipples
  • Sneak/fault current protection
  • Resettable solid-state fuses – PTCs
  • Differential and common mode protection
  • Encapsulated in stainless steel pipe nipples
  • Protection for a signal pair
  • UL497B Certified

Documents & Drawings