No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R480145947

AVENTICS™ Rodless cylinders, Series RTC-BV R480145947

kr7,548.27
QTY:

Product Description

RTC-DA-050-0700-BV-MBM00S00BLP000P0P0

Specifications

Piston Ø
50 mm
Stroke
700 mm
Ports
G 1/4
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Guide
integrated guide
Version rodless cylinder
Basic Version
Piston force
1237 N
Pressure for determining piston forces
6,3 bar
Cushioning length
20 mm
Cushioning energy
15 J
Cushioning
Pneumatically
Cushioning
adjustable
Speed max.
3 m/s
Stroke max.
9900 mm
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Weight 0 mm stroke
3.37 kg
Weight +10 mm stroke
0.065 kg

Features

  • Oval piston enables higher loads and torques, and highly compact designs
  • Comprehensive range with many variants and options enables configurations that are individually tailored to the application
  • One-piece slide and piston increase stability
  • Minimal leakage and a wide range of speeds thanks to a special internal sealing strip and grease

Documents & Drawings