AVENTICS™ 5/3-directional valve, Series CERAM™, size 2 R432002440

kr2,351.22
QTY:

Product Description

CERAM-ISO2-5/3OC-DS-E-L/COIL

Specifications

Activation
Electrically
Frame size
ISO 2
Switching principle
5/3, exhausted center
Actuating control
Double Solenoid
Manual override
with detent, without detent
Pilot
External
Nominal flow Qn
2400 l/min
Min. working pressure
0 bar
Max. working pressure
10.3 bar
Basic valve equipment
Basic valve without coil
Sealing principle
30 mm CNOMO, Ceramic
Standards
ISO 5599-1
Min. ambient temperature
-15 °C
Max. ambient temperature
66 °C
Weight
1.21 kg
Housing material
Die-cast aluminum

Features

  • Qn max. 1.1 Cv … 7.5 Cv