No image available
No image available
Your request is being processed.
AVENTICS-R422102749

AVENTICS™ Single subbase, Series ES05 -inch R422102749

kr484.10
QuickShip QuickShip
QTY:

Product Description

UNIT-BASE-2PILOT-D3/8

Specifications

Activation
Electrically
Compressed air connection output
Base plate
Working pressure min.
0 bar
Working pressure max
8 bar
DC operating voltage
24 V
Voltage tolerance DC
-15% / +10%
Manual override
without detent
Actuating control
Double Solenoid
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
Ø 3/8
Compressed air connection, exhaust
Ø 3/8
Power consumption DC
2 W
Duty cycle
100 %
Protection class with connection
IP65
Housing material
Polyamide, Polyoxymethylene

Documents & Drawings