AVENTICS-R413000282

AVENTICS™ Flexible coupling form A, Series GU3 R413000282

kr1,065.65
QTY:

Product Description

080/100

Specifications

Thread size
M20x1,5
Housing material
Stainless Steel
Screws material
Steel