AVENTICS-R413000278

AVENTICS™ Flexible coupling form A, Series GU3 R413000278

kr504.89
QTY:

Product Description

025

Specifications

Thread size
M10x1,25
Housing material
Stainless Steel
Screws material
Steel