AVENTICS-R413000277

AVENTICS™ Flexible coupling form A, Series GU3 R413000277

kr485.00
QTY:

Product Description

020

Specifications

Thread size
M8
Housing material
Stainless Steel
Screws material
Steel