AVENTICS-R412024833

AVENTICS™ Valve plug connector, series CON-VP R412024833

kr185.80
QTY:

Product Description

CON-VP-F_CI-4-YE-V-3000-PVC-OW-3

Specifications

Type
Valve plugs
Cable
with cable
Operating voltage AC max.
24 V DC
Operating voltage DC, max.
24 V AC
Electrical connection 1
Socket
Electrical connection 1
form C, industry
Electrical connection 1
4-pin
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
3-pin
Contact assignment
2+E
Number of wires
3
Shielding
unshielded
Cable length
3 m
Protection class
IP65
Protective circuit
Varistor
Min. ambient temperature
-25 °C
Max. ambient temperature
90 °C
Max. current
1.5 A
with LED
Yellow
Wire cross-section
0.5 mm²
Mounting screw tightening torque
0.4 Nm
Weight
0.12 kg
Housing material
Polyamide

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED