AVENTICS™ Sensor, Series ST6 R412022849

kr348.96
QuickShip QuickShip
QTY:

Product Description

ST6-NP-K03U-030

B10

Specifications

Direct mounting for series
PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series
TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Slot width
6 mm T-slot
Cable
with cable
Type of contact
NPN
Nominal current, actuated state
< 30 mA
Quiescent current (without load)
< 8 mA
Hysteresis
≥ 0,2 mT
Certificates
CE declaration of conformity, cULus, RoHS, UL (Underwriters Laboratories)
Protection class
IP65, IP67, IP69K
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
≤ 2,5 V
DC switching current, max.
0.13 A
Max. switching frequency
1000 Hz
Switching point precision
±0,1 mT
Switching logic
NO (make contact)
LED status display
Yellow
Electrical connection 2, type
open cable ends
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm

Features

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • ATEX versions available
  • High and low temperature versions available

Documents & Drawings