AVENTICS-R412019989

AVENTICS™ Trunnion mounting, Series MP2 R412019989

kr221.49
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-040-ST-ZN-RPC

Specifications

For series
RPC
Piston diameter
40 mm
Housing material
Steel

Documents & Drawings