No image available
No image available
Your request is being processed.
AVENTICS-R412012695

AVENTICS™ 3/2-directional valve, Series CD04 R412012695

kr1,030.78
QuickShip QuickShip
QTY:

Product Description

CD04-3/2NC-SR-012DC-I-N018-N018-EN175301

Specifications

Activation
Electrically
Nominal flow Qn
900 l/min
Switching principle
3/2
Version
NC, NO
Compressed air connection output
1/8-27 PTF
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form B
Electrical connection number of poles
3-pin
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
26 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
With spring return
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings