AVENTICS-R412011254

AVENTICS™ Multipole plug, series CON-MP R412011254

kr2,054.19
QuickShip QuickShip
QTY:

Product Description

CON-MP-FS-DSUB-25-10000-PUR-OW-25

Specifications

Type
Multipole
Cable
with cable
Operating voltage AC max.
24 V DC
Electrical connection 1
Socket
Electrical connection 1
D-Sub
Electrical connection 1
25-pin
Cable exit
straight
Cable exit angle
180°
Electrical connection 2
open cable ends
Electrical connection 2
25-pin
Number of wires
25
Shielding
unshielded
Cable length
10 m
suitable for dynamic laying
suitable for dynamic laying
Certificates
UL (Underwriters Laboratories)
Protection class
IP65
Min. ambient temperature
-5 °C
Max. ambient temperature
50 °C
Max. current
3 A
Wire cross-section
0.34 mm²
Cable-Ø
12 mm
Weight
2.475 kg
Housing material
Polyamide
Material cable sheath
Polyurethane

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug