AVENTICS-R412010406

AVENTICS™ Control panel installation kit R412010406

kr166.81
QuickShip QuickShip
QTY:

Product Description

PE5-SCHALTTAFELBEFESTIGUNG

Specifications

Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
1 piece
Housing material
Acrylonitrile butadiene styrene
Seal material
Polyurethane

Documents & Drawings