AVENTICS-R412010015

AVENTICS™ Double nipple, Series PE5 R412010015

kr99.46
QuickShip QuickShip
QTY:

Product Description

G014-G018 PE5

Specifications

Port D
G 1/8
Port G
G 1/4
Compressed air connection type
External thread
Delivery unit
2 piece
Weight per piece
0.04 kg

Features

  • Qn = 3200 l/min

Documents & Drawings