No image available
No image available
Your request is being processed.
AVENTICS-R412007315

AVENTICS™ Air preparation unit, 2-part, Series AS3-ACD R412007315

kr2,297.80
QTY:

Product Description

AS3-ACD-G012-GAU-080-SSS-AC-05.00-SSS-LA

Specifications

Parts
Air preparation units
Components
Filter pressure regulator, Lubricator
Reservoir
reservoir, metal, with inspection glass
Port
G 1/2
Nominal flow Qn
3500 l/min
Filter porosity
5 µm
Condensate drain
fully automatic, closed without pressure
Pressure gauge
with pressure gauge
Min. working pressure
1.5 bar
Max. working pressure
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. regulation range
0.5 bar
Max. regulation range
8 bar
Lock type
for padlocks
Type
2-part
Type
Can be assembled into blocks
Pressure supply
single
Mounting orientation
vertical
Regulator type
Diaphragm-type pressure regulator
Regulator function
with relieving air exhaust
Filter element
exchangeable
Filter reservoir volume
49 cm³
Max. achievable compressed air class acc. to ISO 8573-1:2010
6 : 7 : -
Lubricator reservoir volume
80 cm³

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings