No image available
No image available
Your request is being processed.
AVENTICS-R412007152

AVENTICS™ Precision pressure regulator, Series AS3-RGP R412007152

kr882.90
QTY:

Product Description

AS3-RGP-G012-GAN-040

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/2
Nominal flow Qn
5000 l/min
Min. regulation range
0.2 bar
Max. regulation range
4 bar
Min. working pressure
0.2 bar
Max. working pressure
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
single
Lock type
for padlocks
Max. internal air consumption qv
2.6 l/min
Medium
Compressed air, Neutral gases
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Weight
0.528 kg
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings