No image available
No image available
Your request is being processed.
AVENTICS-R412004091

AVENTICS™ 3/2-directional valve, Series CD07 R412004091

kr1,688.54
QuickShip QuickShip
QTY:

Product Description

CD07-3/2NC-SR-024DC-I-G014

Specifications

Activation
Electrically
Frame size
CD07
Switching principle
3/2, with spring return
Valve function
NC/NO
Actuating control
Single Solenoid
Manual override
with detent
Pilot
Internal
Nominal flow Qn
1400 l/min
Compressed air connection
G 1/4
Working pressure min.
3 bar
Working pressure max
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Connector standard
EN 175301-803:2006
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Pilot valve width
30 mm
Compatibility index
13, 14
Duty cycle
100 %
Typ. switch-on time
25 ms
Typ. switch-off time
45 ms
Sealing principle
soft seal
Certificates
ATEX

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings